Name plate

The name plate provides information about the panel PC equipment. The name plate shown here serves only as an example.

Name plate 1:Fig.15: Name plate
Legend name plate

No.

Description

1

Model

2

Serial number (BTN)

3

Date of manufacture

4

Mainboard

5

CPU

6

Main memory

7

Storage media

8

SSD or CFast

9

MAC addresses of the Ethernet interfaces

10

Power supply: 24 VDC, NEC class 2

11

Symbols

Note: Here are the symbols applicable to the device such as CE, EAC, UKCA, Name plate 2:. The approvals of your device can be found on the name plate and in chapter 10.2 Approvals.

12

Address of the vendor

13

FCC approval

14

Touch screen

15

Display