Optional interfaces
You can extend the panel PC beyond the basic configuration by additional interfaces.
Extension connection compartment
Depending on the product version, different ordering options are available to add interfaces to the connection compartment:
Product version | Ordering option |
|---|---|
CP32xx-1600-0020 | Ethernet RJ45 (order identifier FC9071-0001, requires PCI Express® module slot C9900-B519) 2 x Ethernet RJ45 (order identifier: C9900-E282, requires PCI Express® module slot C9900-B519) Ethernet RJ45 (order identifier: C9900-E185) Push-Pull USB 3.0 (order identifier: C9900-E283) USB 2.0 (order identifier: C9900-E190) USB 3.0 (order identifier: C9900-E304) |
CP32xx-1600-0030 | Ethernet RJ45 (order identifier FC9071-0001, requires PCI Express® module slot C9900-B519) 2 x Ethernet RJ45 (order identifier: C9900-E282, requires PCI Express® module slot C9900-B519) Ethernet RJ45 (order identifier: C9900-E185) RS232 (order identifier: C9900-E186) RS422 (order identifier: C9900-E248) RS485 (order identifier: C9900-E261) Push-Pull USB 3.0 (order identifier: C9900-E283) USB 2.0 (order identifier: C9900-E190) USB 3.0 (order identifier: C9900-E304) |
CP32xx-1600-0040 | Ethernet RJ45 (order identifier FC9071-0001, requires PCI Express® module slot C9900-B519) 2 x Ethernet RJ45 (order identifier: C9900-E282, requires PCI Express® module slot C9900-B519) Ethernet RJ45 (order identifier: C9900-E185) RS232 (order identifier: C9900-E186) RS422 (order identifier: C9900-E248) RS485 (order identifier: C9900-E261) Push-Pull USB 3.0 (order identifier: C9900-E283) USB 2.0 (order identifier: C9900-E190) USB 3.0 (order identifier: C9900-E304) |
You can equip the connection compartment with a maximum of six interfaces. Any interfaces that are ordered are installed ex factory.
Extension plate
On the other hand, you can equip the extension plate with two additional USB 3.0 interfaces:
- C9900-E326: USB 3.0
Any interfaces that are ordered are installed ex factory.
You can also order the panel PC without interfaces in the extension plate. With the following ordering option, the PC is only equipped with a blank cover:
- C9900-E330: CP32xx-16xx-00x0 without 1-port USB 3.0 socket below the PC housing
Cover device components
You can order another interface option, which is located by the motherboard battery and storage device behind the cover:
- C9900-E329: 1-port USB 2.0 socket behind the CFast/HDD/SSD flap of the CP32xx-1600-00x0 or CP37xx-1600-00x0 for a TwinCAT 3.1 license key USB stick C9900-L100
You can access the interface by loosening the four M3x6 screws of the cover and then removing the cover (see Fig. 8).
The position of the interface is suitable for the use of a license key USB stick. It is equipped with a local data memory for saving TwinCAT 3.1 license files. The stick is not included in the USB interface ordering option.