Ethernet RJ45
The additional, optional Ethernet RJ45 interfaces in the form of push-pull installation sockets with the order numbers FC9071-0001 and C9900-E282 enable network component connection and data rates of 100/1000 Mbit/s in accordance with the 100Base-T and 1000Base-T Ethernet standards.
The C9900-E185 optional interface enables network component connection and data rates of 100/1000/2500 MBit/s, depending on the device generation, in accordance with the 100Base-T, 1000Base-T, and 2500Base-T Ethernet standards. The following table assigns the data rates and controllers to the device generations:
Generation | Mbit/s | Controller |
|---|---|---|
CP32xx-1600-0020 | 100/1000 | Intel® i210 |
CP32xx-1600-0030 | 100/1000 | Intel® i210 |
CP32xx-1600-0040 | 100/1000/2500 | Intel® i226 |
The required speed is selected automatically.
The RJ45 connection technology with twisted-pair cables is used. The maximum length of the cable connection is 100 m.
The Ethernet ports are suitable for cycle times <= 1 ms and for distributed clock applications in EtherCAT.
Pin | Signal | Description |
|---|---|---|
1 | T2 + | Pair 2 |
2 | T2 - | |
3 | T3 + | Pair 3 |
4 | T1 + | Pair 1 |
5 | T1 - | |
6 | T3 - | Pair 3 |
7 | T4 + | Pair 4 |
8 | T4 - |