Interface description

In the basic configuration, the panel PC includes the following interfaces:

The voltage socket and the Ethernet interface are located on the rear side in the connection compartment of the panel PC (1). The USB interface is located behind a screw cap in the extension plate at the bottom rear of the housing (2). To access the USB interface, you must remove the screw cap.

Interface description 1:
Interfaces basic configuration

If you have installed a mounting arm adapter on the panel PC, you first have to gain access to the connection compartment of the device. To do this, follow the steps below as shown in Figure 4:

1. Use a screwdriver to reach into the recesses on the underside of the mounting arm adapter (section A).
2. Bend the cover slightly outwards so that you can push out the latching lugs.
3. Slide the cover upwards off the mounting arm adapter (section B).
You now have access to the connection compartment of the panel PC (section C).
4. Push the cover back onto the mounting arm adapter from top to bottom until the latching lugs snap back into place.
Interface description 2:
Access connection compartment