USB

The panel PC has a USB 3.0 interface according to IP65. This is used to connect peripheral devices with USB connection. The interface is located behind a screw cap. It supplies 900 mA current and is electronically fused.

USB 1:Fig.7: USB interface pin numbering
USB interface pin assignment

Pin

Connection

1

Vbus

2

D -

3

D +

4

GND

5

StdA_SSRX -

6

StdA_SSRX +

7

GND_DRAIN

8

StdA_SSTX -

9

StdA_SSTX +