Product overview
The Beckhoff Panel generation with industrially-compatible multi-touch display is designed for control cabinet installation. The devices offer suitable solutions for a variety of applications. The model variety ranges from different display sizes and formats to custom models. This Panel generation is also suited for single-touch applications.
The control panel has the following features:
- Different display sizes and resolutions, landscape and portrait mode:
- 7-inch, 800 x 480 (5:3)
- 12-inch, 800 x 600 (4:3)
- 12.1-inch, 1280 x 800 (16:10)
- 15-inch, 1024 x 768 (4:3)
- 15.6-inch, 1366 x 768 (16:9)
- 18.5-inch, 1366 x 768 (16:9)
- 19-inch, 1280 x 1024 (5:4)
- 21.5-inch, 1920 x 1080 (16:9)
- 24-inch, 1920 x 1080 (16:9)
- Multi-finger touch screen (PCT): e.g. for 10-finger touch
- Aluminum housing with glass front, front IP65, rear IP20, the housing surface is electrically insulating
- Control cabinet installation via pull-out clamping levers for fast installation without loose parts
Push-button extension
The following control panels are optionally available in landscape mode ex factory with a corresponding, C9900-G0xx push-button extension:
- CP2912 (C9900-G002)
- CP2913 (C9900-G009)
- CP2915 (C9900-G003)
- CP2916 (C9900-G004)
- CP2918 (C9900-G005)
- CP2919 (C9900-G006)
- CP2921 (C9900-G008)
- CP2924 (C9900-G007)
Explanations of the push-button extension and the functions can be found in the installation and operating instructions for the C9900-G00x-G02x. The figure shows an example of a control panel without (1) and with (2) push-button extension.