Structure
The figure shows the device set-up as an example of all versions.
The interfaces of the device on the connection block vary depending on the product variant. Otherwise, there are no differences in the external set-up of the device.
Fig.2: Set-upNo. | Component | Description |
|---|---|---|
1 | Display and touch screen glass | Operating the device |
2 | Clamping lever | Mounting the device in the control cabinet |
3 | Connection block | Access to the interfaces |
4 | Name plate | Information on the equipment of the device |
5 | Power supply (X101) | Connection of the power supply and protective earth of the device |
6 | Grounding bolt | Functional earth of the device |
7 | USB output (X102, X103) | Connection of peripheral devices |
8 | USB input (X104) | Connection of control panel and industrial PC up to a maximum of 5 m |
9 | RJ45 for USB Extended (X105) | Connection of control panel and CU8801 USB-to-USB extended converter box over up to 50 m |
10 | DVI input (X106) | Transmission of DVI from industrial PC to control panel over up to 50 m |
Optionally, you can order the following devices with a stainless steel front instead of an aluminum front. For this you need to order the device itself and the ordering option below:
- CP2907 (ordering option stainless steel front: C9900-F941)
- CP2913 (stainless steel front ordering option: C9900-F942)
- CP2916 (stainless steel front ordering option: C9900-F945)
- CP2918 (stainless steel front ordering option: C9900-F946)
- CP2921 (stainless steel front ordering option: C9900-F948)
The following figure shows the set-up of a stainless steel device:
Fig.3: Set-up stainless steel deviceNo. | Component | Description |
|---|---|---|
1 | Clamping lever | Mounting the device in the control cabinet wall |
2 | Silicone seal | Protection of the connection section from moisture |
3 | Name plate | Information on the equipment of the device |
4 | Access to interfaces | Interfaces on the underside |
5 | Display and touch screen glass | Operating the device |
6 | Stainless steel front | Use in environments with higher hygiene requirements |