Optional USB interface

You can expand the CP29xx beyond the basic configuration with an additional USB interface. The following ordering options are available:

The ordering option is not available for the CP29xx in combination with a push button extension or a stainless steel front.

The interface is mounted ex factory. It is located at the bottom right in the front of the control panel behind a cover. To make the interface accessible, follow the steps below, shown in Figure 15:

1. Press against the bulge on the right side of the cover (section A).
The cover protrudes slightly from the left side of the device (section B).
2. Turn the cover down (section C).
The USB interface is now accessible (section D).
Optional USB interface 1:Fig.15: Access optional interface
3. Turn the cover back again.
4. Press the bulge again.
The cover is locked again.

The interface is used to connect peripheral devices with USB connection. This is a USB-A socket according to IP65. The USB 2.0 specification is supported.

Optional USB interface 2:Fig.16: Optional USB interface
Optional USB interface pin assignment

Pin

Connection

1

Vbus

2

D -

3

D +

4

GND