Sample programs - overview
Denomination | Description |
|---|---|
Example for controlling the display | |
Reading of the navigation switch from the PLC | |
Example for own menu with navigation switch and display | |
Example for reading the real-time clock (RTC) via function blocks | |
COM1 or COM2 interface as master with the BK8x00 protocol | |
COM1 or COM2 interface as slave with the BK8x00 protocol | |
Example for controlling a Cimrex 12 display via ModbusRTU | |
Link of ModbusRTU Lib with the COM 1 or COM 2 interface of the BX | |
Link of ModbusRTU Lib with the COM 1 or COM 2 interface of the BX | |
RK512 protocol via COM 1 or COM 2 | |
Connecting a Siemens S35 mobile phone to the COM interface for sending text messages | |
Sending and receiving strings with COMlibV2 | |
Cimrex panel at SSB | |
AX2000 at SSB | |
BK5120 at SSB | |
Communication between BXs (via SSB) | |
IclA drive at SSB | |
Lenze frequency converter at SSB |