32C8:x AsynchronousMotor thermal model
These objects configure the motor thermal model.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32C8 (Ch A) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
7 (0x07) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |