32C8:03 Warning limit
This object shall configure the thermal motor utilization warning limit.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32C8 (Ch A) |
Subindex |
0x03 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
80.0 |
Max. Value |
100.0 |
Unit |
% |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |