32C8:02 Winding thermal time constant

This object configures the time constant of the copper winding only. If an electronic datasheet is available take "Time constant i2T".

Description

Value

Index

MotorSlot: 0x32C8 (Ch A)

Subindex

0x02

Datatype

REAL32

Min. Value

0.0

Default

20.0

Max. Value

3600.0

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All