32C8:04 Error limit

This object shall configure the thermal motor utilization error limit.

Description

Value

Index

MotorSlot: 0x32C8 (Ch A)

Subindex

0x04

Datatype

REAL32

Min. Value

0.0

Default

100.0

Max. Value

100.0

Unit

%

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All