32EF:x [SL] BiSS-C Rotary encoder parameter
This object contains not mappable BiSSc encoder parameters.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32EF (Ch A) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
17 (0x11) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 32EF:01 Connector
- 32EF:02 Power supply
- 32EF:03 Measuring steps per revolution
- 32EF:04 Number of distinguishable revolutions
- 32EF:05 Data layout
- 32EF:06 Fill bit count left
- 32EF:07 Fill bit count right
- 32EF:08 reserved
- 32EF:09 Max encoder clock frequency
- 32EF:0A Delay time after power up
- 32EF:0B Calculation time
- 32EF:0C CRC polynome
- 32EF:0D CRC data inverted
- 32EF:0E Error and warning config
- 32EF:0F Cable length depending clock frequency limit
- 32EF:10 Trace level
- 32EF:11 Position sample point timing