32EF:09 Max encoder clock frequency
Max possible encoder clock frequency.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32EF (Ch A) |
Subindex |
0x09 |
Datatype |
UINT16 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
kHz |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |