32EF:0A Delay time after power up

Delay time after power up.

Description

Value

Index

PrimaryFeedbackSlot: 0x32EF (Ch A)
SecondaryFeedbackSlot: 0x330F (Ch A)

Subindex

0x0A

Datatype

UINT16

Min. Value

0

Default

0

Max. Value

5000 (0x1388)

Unit

ms

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All