32EF:05 Data layout
Defines the data layout in the BiSS frame.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32EF (Ch A) |
Subindex |
0x05 |
Datatype |
ENUM (UINT8) |
Min. Value |
|
Default |
FillLeft_MultiPos_SinglePos_FillRight_NotError_NotWarning_Crc (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
0 (0x00) |
FillLeft_MultiPos_SinglePos_FillRight_NotError_NotWarning_Crc |