Diagmessages of module BiSS-C rotary
Further Information
- 6320, Parameter error in object 0xXX/XX
- 7320, BiSS-C: Encoder error (position invalid), Id=0xXX, Arg=0xXX
- 7321, BiSS-C: Encoder error (position invalid), Id=0xXX, Arg=0xXX
- 7380, BiSS-C: Encoder start failed, Id=0xXX, Arg=0xXX
- 7381, BiSS-C: Encoder shutdown failed, Id=0xXX, Arg=0xXX
- 7383, BiSS-C: Internal error, Id=0xXX, Arg=0xXX
- 7384, BiSS-C: Cyclic monitoring error, Id=0xXX, Arg=0xXX
- 7385, BiSS-C: Encoder warning active, Id=0xXX, Arg=0xXX
- FFFF, Internal Error, Additional Errorcode 0xXX
- 7320, HpfDsl: Encoder error (position invalid), Id=0xXX, Arg=0xXX
- 7380, HpfDsl: Encoder start sequence failed, Id=0xXX, Arg=0xXX
- 7381, HpfDsl: Encoder shutdown failed, Id=0xXX, Arg=0xXX
- 7382, HpfDsl: Parameter access error, Id=0xXX, Cmd=II, RID=0xXX, Offset=II, Len=II, LongMsgErrorCode=0xXX
- 7383, HpfDsl: Internal error, Id=0xXX, Arg=0xXX
- 7384, HpfDsl: Cyclic monitoring error, Id=0xXX, Arg=0xXX
- 7385, HpfDsl: Encoder file processing, Id=0xXX, WarnArg=0xXX
- 7386, HpfDsl: Found no encoder (No link to an encoder)!
- 7387, HpfDsl: The encoder doesn't meet the specified policies. Resolutionpolicy=II [Encoder=II, Requirement=II], Rangepolicy=II [Encoder=II, Requirement=II]
- 7388, HpfDsl: Encoder power off (triggered from SafeCu), Id=0xXX, Arg=0xXX
- 7389, HpfDsl: Encoder interface resistance check failed. Measured resistance is too low! R=II Ohm
- 738A, Loaded fpga is not verified.
- 738B, HpfDsl: Internal warning! The error inducer is available.
- 738C, HpfDsl: Encoder seems to be offline for UU cycles. (InternalDbg: UU)
- 738D, HpfDsl: Invalid encoder parameter, see SubIdx UU
- 738E, HpfDsl: Encoder file processing error, FileId=0xXX, Arg=0xXX
- 738F, HpfDsl: SafeCU monitored encoder status flag is set! The next fault reset triggers an encoder restart. EncST7..4=0xXX, EncST3..0=0xXX
- 7390, HpfDsl: Status dump, Encoder Status after IIms: Summary=0xXX, Regs 7..4=0xXX, Regs 3..0=0xXX
- 7391, HpfDsl: Status dump, Max occured position deviation=UU mdeg
- 7392, HpfDsl: Status dump, Error counter VPOS=UU, ACC=UU, VRT=UU, POS=UU, LINK=UU, Encoding=UU
- 7393, HpfDsl: A safety error condition is blocking the encoder voltage.
- 73C0, EnDat22: Encoder error (position invalid), Id=0xXX, Arg=0xXX
- 73C1, EnDat22: Encoder error (position invalid), Id=0xXX, Arg=0xXX
- 73C2, EnDat22: Encoder start failed, Id=0xXX, Arg=0xXX
- 73C3, EnDat22: Encoder shutdown failed, Id=0xXX, Arg=0xXX
- 73C4, EnDat22: Parameter access error, Id=0xXX, Cmd=II, Addr=0xXX, Len=II, Data=0xXX, FifoStatus=0xXX
- 73C5, EnDat22: Internal error, Id=0xXX, Arg=0xXX
- 73C6, EnDat22: Cyclic monitoring error, Id=0xXX, Arg=0xXX
- 73C7, EnDat22: Encoder file processing, Id=0xXX, WarnArg=0xXX
- 73C8, EnDat22: Encoder policy check (steps per revolution) failed, Enc=UU, PolicyValue=UU
- 73C9, EnDat22: Encoder policy check (distinguishable revolutions) failed, Enc=UU, PolicyValue=UU
- 73CA, EnDat22: Encoder policy check (step length) failed, Enc=0xXXXX, PolicyValue=0xXXXX
- 73CB, EnDat22: Encoder policy check (measuring length) failed, Enc=0xXXXX, PolicyValue=0xXXXX
- 73CC, EnDat22: The multiturn part of the transferred position value is not reliable, Id=0xXX, Arg=0xXX
- 73CD, EnDat22: Encoder power off (SafeCu global shutdown), Id=0xXX, Arg=0xXX
- 73CE, EnDat22: Found no encoder (No link to an encoder)!
- 73CF, EnDat22: The encoder position is received later as expected! Increase the wait time by IIns.
- 73D0, EnDat22: An 'extended reset' has triggered the reinitialization of the multiturn part of the transferred position, Id=0xXX, Arg=0xXX
- 73D1, EnDat22: User setting forces ignoring of incompatible encoder parameter. [MemRange II, Word II]
- 73D2, EnDat22: Incompatible encoder parameter [MemRange II, Word II] ignored or modified!
- 73D3, EnDat22: The encoder is icompatible. See MemRange II, Word II
- 73D4, Loaded fpga is not verified.
- 73D5, EnDat22: Select safety cycle content failed, Id=0xXX, Arg=0xXX
- 73D6, EnDat22: Internal warning! The error incuder is available.
- 73D7, EnDat22: The encoder don't support the selected valuation addresses, Supported=0xXX, Configured=0xXX
- 73D8, EnDat22: The selected valuations could not be read.
- 73D9, EnDat22: User setting forces a encoder start in the EnDat21 mode only! The 'position actual value' isn't available!
- 73FF, EnDat22: Internal Error, Additional Errorcode 0xXX
- 7780, SimulationEnc: Encoder simulation is not supported for the selected motor type. (ModuleIdent 0xXX)
- 77BF, SimulationEnc: Internal Error, Additional Errorcode 0xXX
- 77C0, BiSS-C: Encoder error (position invalid), Id=0xXX, Arg=0xXX
- 77C1, BiSS-C: Encoder error (position invalid), Id=0xXX, Arg=0xXX
- 77C2, BiSS-C: Encoder start failed, Id=0xXX, Arg=0xXX
- 77C3, BiSS-C: Encoder shutdown failed, Id=0xXX, Arg=0xXX
- 77C4, BiSS-C: Internal error, Id=0xXX, Arg=0xXX
- 77C5, BiSS-C: Cyclic monitoring error, Id=0xXX, Arg=0xXX
- 77C6, BiSS-C: Encoder warning active, Id=0xXX, Arg=0xXX
- 77C7, BiSS-C: Parameter error in object 0xXX/XX
- 77FF, BiSS-C: Internal Error, Additional Errorcode 0xXX
- 7880, EnDat3: Encoder error (position invalid), HPFstatus: F(0)=UU, HPFV(1)=UU, ERR_REQ(0)=UU, valid(1)=UU; ShortStatus: TrmErr(0)=UU (0xXX)
- 7881, EnDat3: Encoder error (position invalid), HPFstatus: F(0)=UU, HPFV(1)=UU, ERR_REQ(0)=UU, valid(1)=UU; ShortStatus: TrmErr(0)=UU (0xXX)
- 7882, EnDat3: Encoder error (position invalid), ForegroundErrorCode=0xXX
- 7883, EnDat3: Encoder error (position invalid), ForegroundErrorCode=0xXX
- 7884, EnDat3: Encoder error (position invalid), HPFvalid(1)=UU; ShortStatus: TrmError(0)=UU, HPFF(0)=UU (0xXX)
- 7885, EnDat3: Encoder error (position invalid), HPFvalid(1)=UU; ShortStatus: TrmError(0)=UU, HPFF(0)=UU (0xXX)
- 7886, EnDat3: Encoder error (position invalid), FGstatus: HPFF(0)=UU, CSerr(0)=UU, PhyErr(0)=UU, WDerr(0)=UU, StrobeErr(0)=UU (0xXX)
- 7887, EnDat3: Encoder error (position invalid), FGstatus: HPFF(0)=UU, CSerr(0)=UU, PhyErr(0)=UU, WDerr(0)=UU, StrobeErr(0)=UU (0xXX)
- 7888, EnDat3: Encoder start failed, Id=0xXX, Arg=0xXX
- 7889, EnDat3: Encoder shutdown failed, Id=0xXX, Arg=0xXX
- 788A, EnDat3: Parameter access error, hr=0xXX, BGreq=II, ErrorCode=0xXX, Data=0xXX, 0xXX
- 788B, EnDat3: Internal error, Id=0xXX, Arg=0xXX
- 788C, EnDat3: Cyclic monitoring error, Id=0xXX, Arg=0xXX
- 788D, EnDat3: Encoder start failed, ambiguous motor temperature sensor id, II <> II
- 788E, EnDat3: Encoder policy check (steps per revolution) failed, Enc=UU, PolicyValue=UU
- 788F, EnDat3: Encoder policy check (distinguishable revolutions) failed, Enc=UU, PolicyValue=UU
- 7890, EnDat3: Encoder policy check (step length) failed, Enc=0xXXXX, PolicyValue=0xXXXX
- 7891, EnDat3: Encoder policy check (measuring length) failed, Enc=0xXXXX, PolicyValue=0xXXXX
- 7892, EnDat3: Encoder interface resistance check failed. Measured resistance is too low! R=II Ohm
- 7893, EnDat3: Encoder power off (SafeCu global shutdown), Id=0xXX, Arg=0xXX
- 7894, EnDat3: Found no encoder (No link to an encoder)!
- 7895, EnDat3: Invalid memory area crc (memory base addr=0xXX).
- 7896, EnDat3: An encoder restart is required because the non-volatile encoder settings are modified (addr=0xXX).
- 7897, EnDat3: A safety error condition is blocking the encoder voltage.
- 7898, Electronic data sheet: No motor temperature sensor id
- 7899, Loaded fpga is not verified.
- 789A, EnDat3: Low priority frame error, SendListEntry x=UU, y=UU, z=UU, LPFstatus=0xXX, FGerrCode=0xXX
- 789B, EnDat3: Invalid memory area crc (memory base addr=0xXX).
- 789C, EnDat3: Encoder warning, Status=0xXX, LatchedStatus=0xXX
- 789D, EnDat3: Encoder status dump, HPFstatus: F(0)=UU, HPFV(1)=UU, ERR_REQ(0)=UU, valid(1)=UU; ShortStatus: TrmErr(0)=UU (0xXX)
- 789E, EnDat3: Encoder status dump, ForegroundErrorCode=0xXX
- 789F, EnDat3: Encoder status dump, HPFvalid(1)=UU; ShortStatus: TrmError(0)=UU, HPFF(0)=UU (0xXX)
- 78A0, EnDat3: Encoder status dump, FGstatus: HPFF(0)=UU, CSerr(0)=UU, PhyErr(0)=UU, WDerr(0)=UU, StrobeErr(0)=UU (0xXX)
- 78A1, EnDat3: Encoder seems to be offline for UU cycles. (InternalDbg: UU)
- 78A2, EnDat3: Encoder start warning, Id=0xXX, Arg=0xXXXX
- 78BF, EnDat3: Internal Error, Additional Errorcode 0xXX
- 78C0, Inc Enc: Encoder error (position invalid), Id=0xXX, Arg=0xXX
- 78C1, Inc Enc: Encoder error (position invalid), Id=0xXX, Arg=0xXX
- 78C2, Inc Enc: Encoder start failed, Id=0xXX, Arg=0xXX
- 78C3, Inc Enc: Encoder shutdown failed, Id=0xXX, Arg=0xXX
- 78C4, Inc Enc: Internal error, Id=0xXX, Arg=0xXX
- 78C5, Inc Enc: Cyclic monitoring error, Id=0xXX, Arg=0xXX
- 78C6, Inc Enc: Encoder warning active, Id=0xXX, Arg=0xXX
- 78C7, Inc Enc: SinCos Encoder error (Vector length to long), Vector length = FFV
- 78C8, Inc Enc: SinCos Encoder error (Vector length to short), Vector length = FFV
- 78C9, Inc Enc: SinCos Encoder error (SinCos period counting error)
- 78CA, Inc Enc: TTL Encoder error (Broken wire detected)
- 78CB, Inc Enc: TTL Encoder warning active, Id=0xXX, Arg=0xXX
- 78CC, Inc Enc: Parameter error in object 0xXX/XX
- 78FF, Inc Enc: Internal Error, Additional Errorcode 0xXX
- FFFF, HpfDsl: Internal Error, Additional Errorcode 0xXX