Connector power supply 24 V
Supply connections are available on the AX86xx power supply modules and the AX85xx combined modules for the 24 VDC power supply.
Connect the components of the AX8000 multi-axis servo system according to standard EN 60204-1:2006 Protective Extra Low Voltage; PELV:
- The PE and 0 V conductors of the voltage source must be on the same potential and connected in the control cabinet.
- Standard EN 60204-1:2006, section 6.4.1:b stipulates that one side of the circuit, or a point of the energy source for this circuit must be connected to the protective conductor system.