ZS4800-2002 | Connector power supply module AX8600
- X01 connection on AX8600 power supply modules
Terminal point | Connection |
|---|---|
24 VDC | 24 VDC +6/-10 % |
GND | GND |
Wire cross-section Maximum 16 mm² | |
Mounting Screws with tightening torque | |
Terminal point | Connection |
|---|---|
24 VDC | 24 VDC +6/-10 % |
GND | GND |
Wire cross-section Maximum 16 mm² | |
Mounting Screws with tightening torque | |