ZS4800-2003 | Connector combined modules AX85xx
- X03 connection on AX85xx combined modules
Terminal point | Connection |
|---|---|
GND | GND |
24 VDC | 24 VDC +6/-10 % |
Wire cross-section Maximum 6 mm² | |
Mounting Screws with tightening torque | |
Terminal point | Connection |
|---|---|
GND | GND |
24 VDC | 24 VDC +6/-10 % |
Wire cross-section Maximum 6 mm² | |
Mounting Screws with tightening torque | |