ZS4800-2001 | Connector power supply module AX8620
- X01 slot on AX8620 power supply modules
Terminal point | Connection |
|---|---|
24 VDC | 24 VDC +6/-10 % |
GND | GND |
Wire cross-section Maximum 6 mm² | |
Mounting Screws with tightening torque | |
Terminal point | Connection |
|---|---|
24 VDC | 24 VDC +6/-10 % |
GND | GND |
Wire cross-section Maximum 6 mm² | |
Mounting Screws with tightening torque | |