P-0-0508 Torque / force feed forward

The position loop following error during acceleration can be reduced by using the calculated torque / force feed forward signal. Scaling is according to P-0-0094.

Attributes

Name

Value

Datatype

dec

Data length in bit

16

Decimal point

1

Min. Value

-

Default

0.0

Max. Value

-

Unit

%

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No

P-0-0508 Torque / force feed forward 1:

For further information please look into the involved IDN:

S-0-0348, P-0-094, P-0-0454 and P-0-0557