P-0-0454 Effective torque command value

This IDN is providing the torque command value after torque limiting. The scaling is according to P-0-0094 “Configured channel peak torque”.

Attributes

Name

Value

Datatype

dec

Data length in bit

16

Decimal point

1

Min. Value

-

Default

0.0

Max. Value

-

Unit

%

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No

P-0-0454 Effective torque command value 1:

Involved IDN´s

P-0-0094 and S-0-0084