EXTPOS
ASCII - Command | EXTPOS |
|
| |
Syntax Transmit | EXTPOS [Data] |
| ||
Syntax Receive | EXTPOS <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 3539 (hex) | |
DIM | - | PROFIBUS PNU | 1657 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1, 2, 3, 4 | DPR | 57 (dec) | |
Default | 4 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled + Reset (Coldstart) | Weightning |
| |
Start Firmware | 1.62 |
| ||
Configuration | Yes | Revision | 2.0 | |
Function Group | Position Controller | EEPROM | Yes | |
Short Description | Position Feedback + Control Type | |||
Description
The EXTPOS command defines the feedback source for the internal position control loop. Furthermore, the type of position control (P/PI) can be defined.
Parameters for the PI position control
- The PI position control can be set up by using the following parameters:
Parameters for the P position / PI speed control
- The P position control can be set up by using the following parameters:
The usual velocity-control loop parameters can be used for the following speed control loop.
Status | Position Control uses/ Type of Position Controller | Reading of an external Encoder (PFB0) |
|---|---|---|
EXTPOS=0 | Feedback system select by FBTYPE, PI-type Position Controller, P-type Speed Controller | There is no possibility to read an external Encoder on X1 (Drive 400 X2) or X5 (Drive 400 X4). |
EXTPOS=1 | Feedback via external source selectable by GEARMODE, P-type Position Controller, PI-type Speed Controller | |
EXTPOS=2 | Feedback system select by FBTYPE, PI-type Position Controller, P-type Speed Controller | |
EXTPOS=3 | Feedback system select by FBTYPE, P-type Position Controller, PI-type Speed Controller | |
EXTPOS=4 | Feedback system select by FBTYPE, P-type Position Controller, PI-type Speed Controller | There is no possibility to read an external Encoder on X1 (Drive 400 X2) or X5 (Drive 400 X4). |