GPTN
ASCII - Command | GPTN |
|
| |
Syntax Transmit | GPTN [Data] |
| ||
Syntax Receive | GPTN <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 3546 (hex) | |
DIM | Milliseconds | PROFIBUS PNU | 1670 (dec) IND = 0000xxxx (bin) | |
Range | 1.0 .. 200.0 | DPR | 70 (dec) | |
Default | 50 |
| ||
Opmode | 4, 5, 8 | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Position Controller | EEPROM | Yes | |
Short Description | Position Control Loop: Integral-Action Time |
Description
This parameter is only used for the PI position control loop (EXTPOS = 0,2). There is no possibility to switch off the integral part. If a P position control loop and P velocity control loop should be used, set EXTPOS = 1,3,4 and set GVTN = 0