GVTN
ASCII - Command | GVTN |
|
| |
Syntax Transmit | GVTN [Data] |
| ||
Syntax Receive | GVTN <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 354D (hex) | |
DIM | Milliseconds | PROFIBUS PNU | 1677 (dec) IND = 0000xxxx (bin) | |
Range | 0.0 , GV/62.5 .. 1000.0 | DPR | 77 (dec) | |
Default | 10 |
| ||
Opmode | 0, 1 | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Velocity Controller | EEPROM | Yes | |
Short Description | Velocity Control Loop: I-Integration Time |
Description
This variable determines the integral-action time/integral time constant. Smaller motors permit shorter integration times. Larger motors or high moments of inertia in the load usually require integration times of 20ms or more. With GVTN=0ms, the I-component is switched off. If the GVTN value is too low, the drive runs roughly or strongly overshoots with high inertia loads. If the GVTN value is too high, the drive is too soft.