DUMPDIF
ASCII - Command | DUMPDIF |
|
| |
Syntax Transmit | DUMPDIF |
| ||
Syntax Receive | DUMPDIF <Data> | Available in |
| |
Type | Multi-line Return Command | MMI | No | |
ASCII Format | - | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | - | DPR | No | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 2.49 |
| ||
Configuration | No | Revision | 1.9 | |
Function Group | Communication | EEPROM | - | |
Short Description | List of Parameter unequal default setting | |||
Description
The command DUMPDIF displays a list of parameters, which have not the default value, stored in the firmware. In contrast to the command DIFVAR, DUMPDIF gives the list in the right order and format. The output of this command gives the possibility to set the servo drive in combination with the default settings. The order of the commands is in that way, that interdependencies are considered.
If RSTVAR and then the stored DUMPDIF - list is send to the drive, the full setting of the drive is complete.