DUMP
ASCII - Command | DUMP |
|
| |
Syntax Transmit | DUMP |
| ||
Syntax Receive | DUMP <Data> | Available in |
| |
Type | Multi-line Return Command | MMI | Yes | |
ASCII Format | - | CANBus Object Number | 352F (hex) | |
DIM | - | PROFIBUS PNU | 1647 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 47 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Communication | EEPROM | - | |
Short Description | List All EEPROM Variables with Values |
Description
This command produces a list of all the parameters that can be stored in the EEPROM, together with their present values. All the amplifier-specific parameters (e.g. A/D-offset values) start with a ;(semicolon).