DIFVAR
ASCII - Command | DIFVAR |
|
| |
Syntax Transmit | DIFVAR |
| ||
Syntax Receive | DIFVAR <Data> | Available in |
| |
Type | Multi-line Return Command | MMI | No | |
ASCII Format | - | CANBus Object Number | 3528 (hex) | |
DIM | - | PROFIBUS PNU | 1640 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 40 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.46 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Communication | EEPROM | - | |
Short Description | List Variables with Values |
Description
This command produces a list of parameters with settings that differ from the default values. The list contains entries in the following form:
PARAMETER Value (Default) PARAMETER = Parameter name
- Value = the actual parameter setting
- Default = the default value for the parameter