RSTVAR
ASCII - Command | RSTVAR |
|
| |
Syntax Transmit | RSTVAR |
| ||
Syntax Receive | RSTVAR | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | - | CANBus Object Number | 35E9 (hex) | |
DIM | - | PROFIBUS PNU | 1833 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 233 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | Disabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Basic Setup | EEPROM | No | |
Short Description | Restore Variables (Default Values) |
Description
The RSTVAR command resets all parameters/variables to the internal works (default) settings. The parameters which are stored in the EEPROM are not immediately affected by this. The default settings only become permanent when the SAVE command is used (save parameters in the EEPORM).