IDN 3021 (P-0-3021) Over Speed

The maximum motor speed threshold. If the maximum motor speed is exceeded, then an over speed fault ( IDN 129 , bit 9) occurs.

Data Length:

4 bytes

Non-Volatile:

Yes

Data Type:

Unsigned decimal

Write Access:

CP2, CP3, CP4

Minimum:

0

Run-Up Check:

 

Maximum:

1.2 * IDN 113

Cyclic Transfer:

 

Default:

36 000 000

Serial Equiv:

VOSPD * 10 000

Units:

0.0 001 RPM

Version:

5.04 

IDN Type:

VE:FS

ADS Index Group (hex.):

0x8BCD