IDN 113 (S-0-0113) Maximum Motor Speed
The motor's maximum recommended speed, as listed in the motor specification sheet provided by the manufacturer.
Data Length: | 4 bytes | Non-Volatile: | Yes |
Data Type: | Unsigned decimal | Write Access: | CP2, CP3 |
Minimum: | 0 | Run-Up Check: |
|
Maximum: | 12000 RPM | Cyclic Transfer: |
|
Default: | 3000 RPM | Serial Equiv: | MSPEED |
Units: | IDN 44 ,45,46 (Default: RPM / 10000) | Version: | |
IDN Type: | MR | ADS Index Group (hex.): | 0x0071 |