IDN 44 (S-0-0044) Velocity Data Scaling Type

Defines the scaling options for all velocity data. The scaling types which are supported are indicated in bold-face type. If preferred rotational scaling is selected, the velocity scaling factor ( IDN 45 ) will set to 1 and the velocity data scaling exponent ( IDN 46 ) will set to –4 (refer to IDN 45 and 46).

Data Length:

2 bytes

Non-Volatile:

Yes

Data Type:

Binary

Write Access:

CP2, CP3

Minimum:

0002H

Run-Up Check:

 

Maximum:

000AH

Cyclic Transfer:

 

Default:

000AH

Serial Equiv:

 

Units:

 

Version:

5.04 

IDN Type:

VE

ADS Index Group (hex.):

0x002C

Definition:

Bit

 

Description

2 – 0

Scaling Method

000 = Reserved: No Scaling

001 = Reserved: Linear Scaling

010 = Rotational Scaling

3

Standard Scaling Type

0 = Preferred Scaling

1 = Parameter Scaling

4

Units for Linear Scaling

0 = Meters (m)

1 = Inches (in)

4

Units for Rotational Scaling

0 = Revolutions (R)

1 = Reserved

5

Time Units

0 = Minutes (min)

1 = Reserved: Seconds (s)

6

 

 

15-7

Reserved.