IDN 46 (S-0-0046) Velocity Data Scaling Exponent
The scaling exponent for all velocity data in the drive. Refer to IDN 45 .
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Signed decimal | Write Access: | CP2, CP3 |
Minimum: | – 5 | Run-Up Check: |
|
Maximum: | – log ( IDN 45 ) | Cyclic Transfer: |
|
Default: | – 4 | Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | VE | ADS Index Group (hex.): | 0x002E |