IDN 3020 (P-0-3020) System Rated Current
Allows setting the rated output current of the drive/motor system.
Data Length: | 4 bytes | Non-Volatile: | yes |
Data Type: | Unsigned decimal | Write Access: | CP2, CP3 |
Minimum: | 10% of IDN 112 . | Run-Up Check: |
|
Maximum: | Cyclic Transfer: |
| |
Default: | 50% of the minimum of IDN 112 . | Serial Equiv: | ICONT |
Units: | MA | Version: | |
IDN Type: | CT:FS | ADS Index Group (hex.): | 0x8BCC |