IDN 111 (S-0-0111) Motor Continuous Stall Current

The current at which the motor produces the continuous standstill torque, according to the motor specification sheet. This parameter is used as a reference for all torque data and for determining motor-related current values from torque data.

Data Length:

4 bytes

Non-Volatile:

Yes

Data Type:

Unsigned decimal

Write Access:

CP2, CP3

Minimum:

0.1 * IDN 112

Run-Up Check:

 

Maximum:

2.0 * IDN 112

Cyclic Transfer:

 

Default:

IDN 112

Serial Equiv:

MICONT * 1000

Units:

mA

Version:

5.04 

IDN Type:

MR

ADS Index Group (hex.):

0x006F