IDN 112 (S-0-0112) Amplifier Rated Current
The amplifier's continuous current rating. This hardware-defined variable is automatically determined by the drive.
Data Length: | 4 bytes | Non-Volatile: | Yes |
Data Type: | Unsigned decimal | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | Hardware defined | Serial Equiv: | DICONT * 1000 |
Units: | mA | Version: | |
IDN Type: | CT | ADS Index Group (hex.): | 0x0070 |