IDN 3016 (P-0-3016) Reset Command Consequence

This parameter defines the consequence off the reset class 1 diagnostic command ( IDN 99 ), for faults which require a coldstart. If this IDN is set, faults which require a coldstart will not clear. The reset command will abort with the SC message „Command execution not possible“ (refer to IDN 11 , 99 and 129).

Data Length:

2 bytes

Non-Volatile:

Yes

Data Type:

Unsigned decimal

Write Access:

CP2, CP3, CP4

Minimum:

0

Run-Up Check:

 

Maximum:

1

Cyclic Transfer:

 

Default:

0

Serial Equiv:

SERCSET (Bit 1)

Units:

 

Version:

5.04 

IDN Type:

VE

ADS Index Group (hex.):

0x8BC8