IDN 271 (S-0-0271) Drive ID
The master may store a unique drive identification number within this IDN. The identification number is saved to non-volatile memory when the „Back-up Working Memory“ procedure ( IDN 264 ) is executed.
The identification number is reset to zero when the „Load Default Values“ procedure ( IDN 262 ) is executed.
Data Length:  | 4 bytes  | Non-Volatile:  | Yes  | 
Data Type:  | Unsigned decimal  | Write Access:  | CP2, CP3, CP4  | 
Minimum:  | 0  | Run-Up Check:  | 
  | 
Maximum:  | 32 767  | Cyclic Transfer:  | 
  | 
Default:  | 0  | Serial Equiv:  | UID  | 
Units:  | 
  | Version:  | |
IDN Type:  | MT  | ADS Index Group (hex.):  | 0x010F  |