IDN 264 (S-0-0264) Procedure: Back-up Working Memory
This command saves all data essential for drive operation from the active memory to the non-volatile memory. IDN 192 defines which data is essential for drive operation. Previously saved data is overwritten.
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Binary | Write Access: | CP2, CP3, CP4 |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | 0 | Serial Equiv: | SAVE |
Units: |
| Version: | |
IDN Type: | GE | ADS Index Group (hex.): | 0x0108 |