IDN 192 (S-0-0192) IDN List of Back-up Operation Data
A list of all IDNs which are essential for drive operation. The master may use this list to back-up the drive parameters.
If the drive is replaced, the IDNs within this list may be reloaded into the replacement drive using the order defined within IDN 288 and IDN 289 or direct the order of the list within this IDN.
Data Length: | 2 byte elements, variable length array | Non-Volatile: | Yes |
Data Type: | IDN | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: |
| Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | GE | ADS Index Group (hex.): | 0x00C0 |