IDN 289 (S-0-0289) IDN List of Data Programmable in CP3
A list of all IDNs that may be written by the master in CP3.
The IDNs are listed in the order that the master should write them to avoid data dependency problems.
Data dependency problems may arise, for example, when the range of one IDN depends upon an IDN that has not yet been written.
Data Length: | 2 byte elements, variable length array | Non-Volatile: | Yes |
Data Type: | IDN | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: |
| Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | GE | ADS Index Group (hex.): | 0x0121 |