IDN 262 (S-0-0262) Procedure: Load Default Values
This procedure loads the manufacturer’s default parameters into volatile memory. The parameters stored in non-volatile memory remain unchanged. The default parameters allow the drive to operate without problems, but the operation is not necessarily optimized.
This procedure will normally modify the macro program, and the drive will re-compile the macro program and perform a warm start in the CP4 transition check, which may take up to 3 minutes.
During the warmstart, the LED on the front panel of the drive add with the three dots will flashing. During the warmstart IDN 182 Bit 1 is set, it will clear after the warmstart.
Alternatively, the serial interface may be used to save all values and reset the drive before the CP4 transition check procedure is executed. (For an explanation of the macros, please consult our applications department.)
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Binary | Write Access: | CP2, CP3 |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | 0 | Serial Equiv: | RSTVAR |
Units: |
| Version: | |
IDN Type: | GE | ADS Index Group (hex.): | 0x0106 |