IDN 182 (S-0-0182) Manufacturer Class 3 Diagnostic (MC3D)
Lists of the manufacturer defined status flags for the drive.
If a status condition is set or reset within IDN182, the manufacturer class 3 diagnostic bit ( IDN 13 bit 15) is set as well. When IDN 182 is read via the service channel, the bit 15 of IDN 13 will reset to 0.
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Binary | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | 0 | Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | MT | ADS Index Group (hex.): | 0x00B6 |
Definition:
Bit | Description | Setting |
---|---|---|
LSB 0 | Hardware enable | 0 = not exist |
1 = exist | ||
1 | Warm start ( IDN 128 ) | 0 = not running |
1 = still running | ||
2-15 | Reserved |
|