IDN 205 (S-0-0205) Cooling Error Shutdown Temperature

When the temperature inside the drive housing exceed the value of the cooling error shutdown temperature, the drive sets the fault bit for cooling system fault in C1D ( IDN 11 bit 3).

Data Length:

2 bytes

Non-Volatile:

Yes

Data Type:

Unsigned decimal

Write Access:

CP2, CP3, CP4

Minimum:

100

Run-Up Check:

 

Maximum:

800

Cyclic Transfer:

 

Default:

700

Serial Equiv:

MAXTEMPE ( 10

Units:

IDN 208

Version:

5.04 

IDN Type:

VE

ADS Index Group (hex.):

0x00CD