IDN 208 (S-0-0208) Temperature Data Scaling Type
Defines the scaling options for all temperature data. The scaling types which are supported are indicated in bold-face type.
Data Length: | 2 bytes | Non-Volatile: | Yes |
Data Type: | Binary | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | 0000H | Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | VE | ADS Index Group (hex.): | 0x00D0 |
Definition:
Bit |
| Description |
---|---|---|
0 | Scaling Method | 0 = 0,1 °C |
1=Reserved: 0,1 F | ||
15-1 | Reserved | 15-1 |