IDN 203 (S-0-0203) Amplifier Shutdown Temperature

When the amplifier temperature ( heat sink temperature) exceed the value of the amplifier shutdown temperature, the drive sets the fault bit for amplifier over temperature fault in C1D ( IDN 11 bit 1).

Data Length:

2 bytes

Non-Volatile:

Yes

Data Type:

Unsigned decimal

Write Access:

CP2, CP3, CP4

Minimum:

200

Run-Up Check:

 

Maximum:

850

Cyclic Transfer:

 

Default:

800

Serial Equiv:

MAXTEMPH ( 10

Units:

IDN 208

Version:

5.04 

IDN Type:

VE

ADS Index Group (hex.):

0x00CB