IDN 148 (S-0-0148) Procedure: Drive Controlled Homing
The drive automatically enters an internal position mode and homes the drive. Homing is configured through the „Homing Velocity“ ( IDN 41 ), „Homing Acceleration“ ( IDN 42 ) and the „Homing Parameter“ ( IDN 147 ). The homing procedure should fail under the following conditions:
- The drive is disabled, or the master clears any of the enable bits (MDT bits 13-15) during drive-controlled homing.
- The „Probing“ procedure ( IDN 170 ) is active.
- The home switch is located on the drive ( IDN 147 , bit 2 is set) and will be evaluated during homing ( IDN 147 , bit 5 is clear) and a configurable input has not been configured as a home switch input.
- A fault occurs during drive-controlled homing.
The home switch is located on the master ( IDN 147 , bit 2 is clear) and will be evaluated during homing ( IDN 147 , bit 5 is clear) and the „Homing Enable“ signal ( IDN 407 ) has not been configured as a real time control bit.
The master should not cancel the drive-controlled homing procedure until it has aligned its position command with the drive’s present position command. The master may abort drive-controlled homing by first stopping the drive through the start/stop bit (MDT control bit 13), aligning its position command with the drive, and then canceling the procedure.
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Binary | Write Access: | CP4 |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | 0 | Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x0094 |