IDN 131 (S-0-0131) Probe 1 Negative Edge Value
The „Probing“ procedure ( IDN 170 ) is used to capture the motor position ( IDN 51 ) when a digital input changes. IDN 131 will contains the captured position when the „Probe Control Parameter“ ( IDN 169 , bit 1) is configured for probe 1 to capture the position on the falling edge of the digital input.
Data Length: | 4 bytes | Non-Volatile: | No |
Data Type: | Signed decimal | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: | AT |
Default: |
| Serial Equiv: | LATCH32N |
Units: | IDN 76 , 77, 78, 79 | Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x0083 |